Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Schneider Legacy Products
16070 Product picture
Discontinued

16070

16070 Product picture
Discontinued
16070

RTMF multifunction time delay relay - 1 OC - 12-240 VAC/DC

Show more characteristics
The maximum number of products that can be compared is 4

16070 is replaced by:
Product
Qty
A9E16070
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 10 February 2014
  • RTMF TIME DELAY
1
  • Main
    relay application
    Time delay relay
    time delay type
    Multifunction
    range
    Multi 9
    product name
    RT
    device short name
    RTMF
    signal contacts composition
    1 C/O
    Complementary
    [Ie] rated operational current
    8 A at 250 V AC
    8 A at 250 V DC
    0.01 A at 5 V DC
    impulse duration
    > 100 ms
    local signalling
    LED, flashing for time delay
    type of setting
    A B C or H: 4 time delay types selection
    Rotary knob: time delay configuration
    time delay range
    0.1...360000 s
    accuracy error
    +/- 10 %
    repeat accuracy
    +/- 0.5 %
    [Uc] control circuit voltage
    12...240 V AC 50/60 Hz
    12...240 V DC
    [Us] rated supply voltage
    12..240 V AC at 50/60 Hz
    12..240 V DC
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    66 mm
    mechanical durability
    5000000 cycles
    electrical durability
    AC-1: 100000 cycles
    undervoltage behaviour
    100 ms
    connections - terminals
    Tunnel type terminals for 2 cable(s) 1.5 mm² flexible with cable end
    Tunnel type terminals for 2 cable(s) 1.5 mm² flexible without cable end
    Tunnel type terminals for 2 cable(s) 2.5 mm² rigid with cable end
    Tunnel type terminals for 2 cable(s) 2.5 mm² rigid without cable end
    Environment
    IP degree of protection
    IP40
    immunity to microbreaks
    20 ms
    ambient air temperature for operation
    -5…55 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP NG160 avec bloc Vigi (Version 1.1)
    Description
    Profil Environnemental Produit
    prp.document.label.format pdf
    Size 1,000.9 KB
    Date 28/09/10
    Description
    Profil Environnemental Produit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /