Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Analog AMP / VLT / iAMP / iVLT
16081 Product picture

16081

Green premium brand logo
16081 Product picture
16081
Green premium brand logo

ammeter dial PowerLogic - 1.3 In - ratio 200/5 A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerLogic
    product name
    AMP
    product or component type
    Dial
    current transformer ratio
    200/5
    scale type
    80 mm over 90°
    mounting support
    Front face
    Complementary
    type of measurement
    Current
    scale
    0-200 A
    Environment
    height
    96 mm
    width
    96 mm
    depth
    75 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 25/01/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 15.9 MB
    Date 18/12/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.5 KB
    Date 2/02/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    DIAL 1,3IN (Version 1.0)
    Files in document
    zip
    41.5 KB
    prp.document.label.format zip
    Size 53.9 KB
    Date 5/09/13
    Files in document
    zip
    41.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    16081 : ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    Description
    ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    16081 : ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    Description
    ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    16081 : ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    Description
    ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    ammeter dial PowerLogic - 1.3 In - ratio 200/5 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /