Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   PRD, Quick PRD
16293 Product picture
Discontinued

16293

16293 Product picture
Discontinued
16293

Quick PRD40r modular surge arrester - 3 poles - 350V - with remote transfer

Show more characteristics
16293  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product name
    Multi 9 Quick PRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    Quick PRD40r
    device application
    Distribution
    poles description
    3P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 20 kA (L/PE)
    Differential mode: 20 kA (L/N)
    [Imax] maximum discharge current
    Common mode: 40 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode: 350 V L/PE
    maximum [Up] voltage protection level
    Common mode <2 kV type 2 L/PE
    disconnector device type
    Integrated circuit breaker - Icu 25 kA
    [Isccr] short-circuit current rating
    25 kA
    signalling circuit voltage
    2 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    12.7
    height
    94 mm
    width
    113.6 mm
    depth
    75.9 mm
    net weight
    0.69 kg
    colour
    Grey (RAL 7035)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (upside) 2.5…35 mm²
    Tunnel type terminal (downside) 2.5…25 mm²
    tightening torque
    2.5 N.m
    Environment
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 on terminal: conforming to IEC 60529
    IK degree of protection
    IK05 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Danish1
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Norwegian1
    • Portuguese1
    • Russian1
    • Spanish1
    • Swedish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Quick PRD (Version 03)
    Files in document
    pdf
    1.4 MB
    pdf
    858 KB
    Description
    None
    prp.document.label.format zip
    Size 2.3 MB
    Date 2/02/08
    Files in document
    pdf
    1.4 MB
    pdf
    858 KB
    Description
    None
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 160.2 KB
    Date 11/04/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /