Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all PRD, Quick PRD
16297 Product picture
Discontinued

16297

Green premium brand logo
16297 Product picture
Discontinued
16297
Green premium brand logo

Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer

Show more characteristics
16297  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product name
    Multi 9 Quick PRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    Quick PRD20r
    device application
    Distribution
    poles description
    3P + N
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TT
    TN-S
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 5 kA (L/PE)
    Common mode: 5 kA (N/PE)
    Differential mode: 5 kA (L/N)
    [Imax] maximum discharge current
    Common mode: 20 kA L/PE
    Common mode: 20 kA N/PE
    Differential mode: 20 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode: 264 V N/PE
    Common mode: 350 V L/PE
    Differential mode: 350 V L/N
    maximum [Up] voltage protection level
    Common mode <1.5 kV type 2 L/PE
    Common mode <1.5 kV type 2 N/PE
    Differential mode <1.5 kV type 2 L/N
    disconnector device type
    Integrated circuit breaker - Icu 25 kA
    [Isccr] short-circuit current rating
    25 kA
    signalling circuit voltage
    2 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    14.7
    height
    94 mm
    width
    131.5 mm
    depth
    75.9 mm
    product weight
    0.84 kg
    colour
    Grey (RAL 7035)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…25 mm²
    Tunnel type terminal (upside) 2.5…25 mm²
    tightening torque
    2.5 N.m
    Environment
    quality labels
    NF
    KEMA-KEUR
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 on terminal: conforming to IEC 60529
    IK degree of protection
    IK05 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Danish1
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Norwegian1
    • Portuguese1
    • Russian1
    • Spanish1
    • Swedish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Quick PRD (Version 03)
    Files in document
    pdf
    1.4 MB
    pdf
    858 KB
    Description
    None
    Size zip
    Size 2.3 MB
    Date 2/02/08
    Files in document
    pdf
    1.4 MB
    pdf
    858 KB
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    16297 : Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    Description
    Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    16297 : Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    Description
    Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 160.2 KB
    Date 11/04/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    16297 : Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    Description
    Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    Quick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /