Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Acti9 iPRF1, PRD1
16329 Product picture
Discontinued

16329

16329 Product picture
Discontinued
16329

PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer

Show more characteristics
16329  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product name
    Multi 9 PRD1
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    PRD1 25r
    device application
    Distribution
    poles description
    1P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    IT 230
    TN-C
    TT
    Complementary
    surge arrester class type
    Type 1 + 2
    surge arrester technology
    MOV
    Spark gap
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50 Hz
    [In] nominal discharge current
    Common mode: 25 kA (L/PE)
    [Imax] maximum discharge current
    Common mode: 40 kA L/PE
    [Iimp] impulse current
    Common mode: 25 kA L/PE 12.5 A.s
    [Uc] maximum continuous operating voltage
    Common mode: 350 V L/PE
    maximum [Up] voltage protection level
    Common mode <1.5 kV type 2 L/PE
    [Ut] temporary overvoltage
    1200 V N/PE 200 ms withstand
    415 V L/N 5 s withstand
    440 V L/N 7200 s safe failure mode
    [If] follow current
    25 kA differential mode L/N
    3 kA differential mode L/N
    100 A common mode N/PE
    disconnector device type
    Associated fuse gG 315 A standard
    Associated circuit breaker Compact NSX100B 100 A curve C - Icu 10 kA
    Associated circuit breaker Compact NSX100B 100 A curve C - Icu 15 kA
    Associated circuit breaker Compact NSX100B 100 A curve C - Icu 25 kA
    [Isccr] short-circuit current rating
    25 kA
    signalling circuit voltage
    1 A/250 V AC
    1 A/30 V DC
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    90 mm
    width
    36 mm
    depth
    71 mm
    net weight
    334 g
    colour
    Anthracite grey (RAL 7016)
    material
    PBT (polybutylene terephthalate)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (top or bottom) 10…35 mm² rigid
    Tunnel type terminal (top or bottom) 10…25 mm² flexible
    tightening torque
    4.5 N.m
    Environment
    standards
    EN 61643-11:2012
    IEC 61643-11:2011
    product certifications
    CE
    quality labels
    KEMA-KEUR
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    IK degree of protection
    IK05 conforming to IEC 62262
    relative humidity
    5…95 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.2 MB
    Date 8/09/14
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 16329: PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 16329: PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 908.5 KB
    Date 10/06/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 402 KB
    Date 28/04/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    16329 : PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    Description
    PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 101.5 KB
    Date 10/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    16329 : PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    Description
    PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    16329 : PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    Description
    PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /