Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
16462 Product picture
Discontinued

16462 Product picture
Discontinued

current transformer TI 300/5 A - for cable Ø 22 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

16462 is replaced by:
Product
Qty
METSECT5ME030
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 18 September 2015
1
  • Main
    range
    PowerLogic
    product name
    CT
    product or component type
    Current transformer
    secondary current
    5 A
    accuracy class
    Class 1 at 11 VA
    Class 0.5 at 7.5 VA
    Class 3 at 13.5 VA
    [In] rated current
    300 A
    Complementary
    current transformer type
    Tropicalised for cable
    current transformer ratio
    300/5
    maximum safety factor
    5
    [Ue] rated operational voltage
    < 720 V AC 50/60 Hz
    mounting mode
    Insulated locking screw
    mounting support
    Mounting plate
    DIN rail
    width
    Outside: 56 mm
    height
    Outside: 88.5 mm
    depth
    Outside: 60 mm
    diameter
    22 mm
    net weight
    0.27 kg
    cable outer diameter
    22 mm - cable 0…150 mm²
    opening of bars
    30 x 10
    Environment
    standards
    VDE 0414
    IEC 60044-1
    product certifications
    CE
    IP degree of protection
    IP20
    relative humidity
    95…100 %
    ambient air temperature for operation
    -25…60 °C
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue for Panel Builders - Print Version (Version 3.0)
    PowerLogic Catalogue - 272 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.2)
    PowerLogic Catalog - 272 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.2)
    Catalogue for Panel Builders - Web Version (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CURRENT TRANSF TROPIC (Version 1.0)
    Date 18/07/13
    Size 328.3 KB
    Date 18/07/13
    Size 369 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    TI current transformers (Version 10.0)
    Date 26/03/14
    Size 4.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    CH/CI/CMA-CMV/IM100/UM100 (Version 1.0)
    Date 10/07/03
    Size 23.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Compare products: /