Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

16549 Product picture
Discontinued

16549 Product picture
Discontinued

current transformer TI 6000/5 A - for straight busbar 55 x 165 mm

Show more characteristics >
Add to My Products Remove from My Products

16549 is replaced by:
Product
Qty
METSECT5VV600
Qty
1
Add to My Products Remove from My Products
  • Reason for substitution: End of life
  • Substitution date: 02 October 2014
1
  • Main
    range
    PowerLogic
    product name
    CT
    product or component type
    Current transformer
    secondary current
    5 A
    accuracy class
    Class 0.5 maximum power: 70 VA
    Class 1 maximum power: 120 VA
    [In] rated current
    6000 A
    Complementary
    current transformer type
    Tropicalised for busbar
    current transformer ratio
    6000/5
    safety factor
    10
    [Ue] rated operational voltage
    < 720 V AC at 50/60 Hz
    mounting mode
    Insulated locking screw
    mounting support
    Busbar
    width
    177 mm outside
    55 mm inner
    height
    165 mm inner
    242 mm outside
    depth
    110 mm outside
    product weight
    5 kg
    opening of bars
    165 x 55
    sealing
    With
    Environment
    standards
    IEC 60044-1
    VDE 0414
    product certifications
    CE
    IP degree of protection
    IP20
    relative humidity
    0...95 %
    ambient air temperature for operation
    -25...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.