Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

16562 Product picture
Discontinued

16562 Product picture
Discontinued

PRD40r modular surge arrester - 1 pole + N - 340V - with remote transfer

Show more characteristics >
Add to My Products Remove from My Products

16562 is replaced by:
Product
Qty
A9L40501
Qty
1
Add to My Products Remove from My Products
  • Reason for substitution: End of life
  • Substitution date: 02 October 2014
1
  • Main
    range of product
    Multi 9
    product name
    Multi 9 PRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    PRD40r
    device application
    Distribution
    poles description
    1P + N
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TN-S
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 15 kA L/PE
    Common mode : 15 kA N/PE
    Differential mode : 15 kA L/N
    [Imax] maximum discharge current
    Common mode : 40 kA L/PE
    Common mode : 40 kA N/PE
    Differential mode : 40 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode : 260 V N/PE
    Common mode : 340 V L/PE
    Differential mode : 340 V L/N
    [Up] voltage protection level
    <= 1.4 kV type 2 common mode N/PE
    <= 1.4 kV type 2 differential mode L/N
    disconnector device type
    Associated circuit breaker 40 A - Icu 10 kA
    Associated circuit breaker 40 A - Icu 15 kA
    Associated circuit breaker 40 A - Icu 25 kA
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    69 mm
    colour
    Grey ( RAL 7035 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...35 mm²
    Tunnel type terminal, upside 2.5...35 mm²
    tightening torque
    2.5 N.m
    Environment
    quality labels
    KEMA-KEUR
    NF
    OVE
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    On terminal : IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-iQUICK PRD (Version 2.0)
    Date 26/04/16
    Size 160.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.