Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   BP - CM
18038 Product picture
Discontinued

18038

18038 Product picture
Discontinued
18038

modular pushbutton with pilot light BP - grey, green light - 12..48 V - 1 NO

Show more characteristics
The maximum number of products that can be compared is 4

18038 is replaced by:
Product
Qty
A9E18038
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 10 February 2014
  • SINGLE BP + INDICATOR LIGHT 1N/O 20A 12-48V AC/DC GREY BP GREEN LIGHT
1
  • Main
    product or component type
    Push-button
    device short name
    BP
    standards
    IEC 60669-1
    IEC 60947-5-1
    Complementary
    contacts type and composition
    1 NO
    [Ie] rated operational current
    20 A
    [Ue] rated operational voltage
    250 V AC
    local signalling
    LED green, service life 100000 h of constant lighting efficiency (consumption 0.3 W)
    signalling circuit voltage
    AC: 12...48 V 50/60 Hz
    DC: 12...48 V
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    ProDis
    9 mm pitches
    2
    height
    82 mm
    width
    18 mm
    depth
    71.5 mm
    colour
    Grey
    electrical durability
    AC-22: 30000 cycles AC 50/60 Hz
    connections - terminals
    Staggered tunnel terminal2 cable(s) 2.5 mm² flexible with cable end
    Staggered tunnel terminal2 cable(s) 2.5 mm² flexible without cable end
    Staggered tunnel terminal2 cable(s) 2.5 mm² rigid with cable end
    Staggered tunnel terminal2 cable(s) 2.5 mm² rigid without cable end
    Environment
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…80 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    BP AND SIGNAL LAMP (Version 1.0)
    Files in document
    stp
    377.3 KB
    zip
    397.9 KB
    prp.document.label.format zip
    Size 775.2 KB
    Date 18/07/13
    Files in document
    stp
    377.3 KB
    zip
    397.9 KB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - PUSHBUTTON (Version 2.0)
    Description
    PEP - PUSHBUTTON
    prp.document.label.format pdf
    Size 424 KB
    Date 12/12/17
    Description
    PEP - PUSHBUTTON
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /