Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

U series reclosers range 15kV, 630A, 12.5kA, 110KVp

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    U series
    product or component type
    Recloser
    Complementary
    rated voltage
    15.5 kV
    [In] rated current
    630 A
    [Icm] rated short-circuit making capacity
    12.5 kA RMS voltage
    31.5 kA peak
    operating time
    0.1 s closing
    0.05 s opening
    mechanical durability
    10000 cycles
    10000 cycles full load
    [Icw] rated short-time withstand current
    12.5 kA
    breaking capacity
    12.5 kA
    charging current
    25 A cable charging
    5 A line charging
    [Uimp] rated impulse withstand voltage
    110 kV phase to earth
    110 kV across interrupter
    rated short-duration power frequency withstand voltage
    50 kV phase to earth
    50 kV across interrupter
    net weight
    146 kg CB with pole mount bracket
    41 kg control cubicle with control cable
    263 kg gross weight of crate
    height
    1160 mm
    width
    960 mm
    depth
    1020 mm
    Environment
    ambient air temperature for operation
    -40…50 °C
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    operating altitude
    3000 m
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    W-Series Single-Phase Recloser (Version 1.0)
    Date 19/08/17
    Size 7.9 MB
    Brochure
    Date
    Size
    Add to My Documents
    Switchgear Brochure (Version 2.2)
    Date 24/09/18
    Size 4.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Compare products: /