Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Single Switch Socket Outlet, 2000 Series, 2 Pole, 15A

2015D15-WE

Choice of single, double and automatically switched sockets
Gloss surface finish
Extras such as neons, safety shutters and extra switches
Safety shutters prevent contact with live terminals
Option of included leakage and surge protection
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

+ Lifecycle Services

Switch Socket Outlet, 2000 Series, Single, 250V, 10A

2015-BK

Single Switch Socket Outlet, 2000 Series, 2 Pole, 20A, 250V

2015D20-WE