Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Flush Switch, 2000 Series, 1 Gang, 250VAC, 10A, Standard, Horizontal

2031HA-WE

Single and double pole options
Offers switches in standard and architrave sizes:
Standards in vertical and horizontal formats. Up to six gang
Architrave switches are available with up to four switches
Impact resistant gridplates
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
Flush Switch, 2000 Series, Architrave Size, Switch 1 Gang, 250V, 10A

2030-BK

Flush Switch, 2000 Series, 1 Gang, 250VAC, 10A, Series 2000, Weatherproof, Horizontal, IP66

2031H66-WE