Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Time Delay Switch, 2000 Series, 1 Gang, 3 Wire, 10 A

2031VETR3-WE

Simple push button timer for lights and fans
Energy and cost saving
Powerful 10A switching capability
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
2
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
The product has been included in a Schneider Electric or Schneider electric's partners take-back program.
No

+ Lifecycle Services

Time Delay Switch, 2000 Series

2031VETR-WE

Time Delay Switch, Standard Series, 250V 6A, Weatherproof / Hoseproof

319HP-WE

arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.