Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Flush Switch, 2000 Series, 2 Gang, 250VAC, 10A, Standard, Vertical

2032VA-WE

Single and double pole options
Offers switches in standard and architrave sizes:
Standards in vertical and horizontal formats. Up to six gang
Architrave switches are available with up to four switches
Impact resistant gridplates
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
40
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
Flush Switch, 2000 Series, Architrave Size, Switch 1 Gang, 250V, 10A

2030-BK

Flush Switch, 2000 Series, 1 Gang, 250VAC, 10A, Series 2000, Weatherproof, Horizontal, IP66

2031H66-WE