Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Schneider Legacy Products
20531 Product picture
Discontinued

20531

20531 Product picture
Discontinued
20531

Multi 9 - C32H-DC - MCB - 1P - 1 A - C Curve - 127 V - 10 kA

Show more characteristics
20531  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C32H-DC
    product or component type
    Miniature circuit-breaker
    device short name
    C32H-DC
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    1 A at 40 °C
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA Icu at 127 V DC conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    [Ue] rated operational voltage
    127 V DC
    magnetic tripping limit
    7...10 x In DC
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    width
    18 mm
    colour
    Grey
    electrical durability
    10000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminal (top or bottom)16 mm² - flexible with ferrule
    Tunnel type terminal (top or bottom)25 mm² - stranded
    wire stripping length
    12.5 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    Environment
    standards
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /