Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
20539 Product picture
Discontinued

20539

20539 Product picture
Discontinued
20539

Multi 9 - C32H-DC - MCB - 1P - 32 A - C Curve - 127 V - 10 kA

Show more characteristics
20539  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C32H-DC
    product or component type
    Miniature circuit-breaker
    device short name
    C32H-DC
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    32 A at 40 °C
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA Icu at 127 V DC conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    [Ue] rated operational voltage
    127 V DC
    magnetic tripping limit
    7...10 x In DC
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    width
    18 mm
    colour
    Grey
    electrical durability
    10000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminal (top or bottom)16 mm² - flexible with ferrule
    Tunnel type terminal (top or bottom)25 mm² - stranded
    wire stripping length
    12.5 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    Environment
    standards
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /