Skip To Main Content
Australia
Our Brands
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Create account
Log in
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Australia
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
earth-leakage module Vigi C32 - 2P - 40A - 220..415V - 30mA
20676
Discontinued on:
21 Dec 2016
End-of-service on:
1 Apr 2019
Recommended replacement(s)
20676 is replaced by the following product range:
Acti
9
Vigi iC60
Residual current add-on devices up to 63 A for Acti
9
iC60 Miniature Circuit Breakers
Products: 9
Contact Sales
Contact support
Subscribe to the newsletter
20676 is replaced by the following product range: