Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all DPN Vigi
20908 Product picture
Discontinued

20908

20908 Product picture
Discontinued
20908

DPN - earth leakage circuit breaker - DPN Vigi - 1P + N - 16A - 300mA

Show more characteristics
20908  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Multi 9
    product or component type
    Earth leakage circuit breaker
    product name
    DPN Vigi
    device short name
    DPN Vigi
    poles description
    1P + N
    neutral position
    Left
    [In] rated current
    16 A at 30 °C
    20 A
    25 A
    32 A
    40 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    type
    Type AC
    breaking capacity
    6 kA Icu at 230 V AC 50/60 Hz conforming to IEC 60947-2
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    6 kA at 230 V AC 50/60 Hz conforming to IEC 60947-2
    limitation class
    3 conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    4
    product weight
    0.19 kg
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminals1 cable(s) 10 mm² flexible
    Tunnel type terminals1 cable(s) 16 mm² rigid
    earth-leakage protection
    Integrated
    Environment
    standards
    IEC 60947-2
    tropicalisation
    2 conforming to IEC 60947-2
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /