Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all P25M
21110 Product picture

21110

21110 Product picture
21110

P25M - circuit breaker - P25M - 3P - 14A - curve

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    P25M
    range
    Acti 9
    product name
    P25M
    product or component type
    Miniature circuit-breaker
    device short name
    P25M
    device application
    Motor
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    14 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    K
    breaking capacity
    15 kA Icu at 400...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    3 kA Icu at 690 V AC 50/60 Hz conforming to EN/IEC 60947-2
    6 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    8 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    utilisation category
    AC-3 conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    230...240 V AC 50/60 Hz
    400...415 V AC 50/60 Hz
    500 V AC 50/60 Hz
    690 V AC 50/60 Hz
    magnetic tripping limit
    12 x In
    [Ics] rated service breaking capacity
    2.25 kA conforming to EN/IEC 60947-2 - 690 V AC 50/60 Hz
    4 kA conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    4.5 kA conforming to EN/IEC 60947-2 - 500 V AC 50/60 Hz
    7.5 kA conforming to EN/IEC 60947-2 - 400...415 V AC 50/60 Hz
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    Manual tripping test
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    5
    height
    89 mm
    width
    45 mm
    depth
    70 mm
    product weight
    0.26 kg
    electrical durability
    AC-3: 100000 cycles AC 50/60 Hz conforming to IEC 60947-2
    provision for padlocking
    Padlockable
    locking options description
    Integrated padlocking
    connections - terminals
    Clamps terminal2 cable(s) 1…6 mm² rigid
    Clamps terminal2 cable(s) 1…6 mm² flexible
    tightening torque
    1.7 N.m
    earth-leakage protection
    Without
    Environment
    standards
    EN/IEC 60947-2
    product certifications
    NEMKO
    DEMKO
    CEBEC
    SEMKO
    FIMKO
    overvoltage category
    III
    tropicalisation
    2 conforming to IEC 60947-2
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 259.6 KB
    Date 16/06/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 630.8 KB
    Date 23/09/13
    Files in document
    stp
    364.2 KB
    zip
    266.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    21110 : P25M - circuit breaker - P25M - 3P - 14A - curve
    Description
    P25M - circuit breaker - P25M - 3P - 14A - curve
    Size pdf
    Size 195.3 KB
    Date 23/01/20
    Description
    P25M - circuit breaker - P25M - 3P - 14A - curve
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    21110 : P25M - circuit breaker - P25M - 3P - 14A - curve
    Description
    P25M - circuit breaker - P25M - 3P - 14A - curve
    Size pdf
    Size 195.3 KB
    Date 23/01/20
    Description
    P25M - circuit breaker - P25M - 3P - 14A - curve
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    21110 : P25M - circuit breaker - P25M - 3P - 14A - curve
    Description
    P25M - circuit breaker - P25M - 3P - 14A - curve
    Size pdf
    Size 195.3 KB
    Date 23/01/20
    Description
    P25M - circuit breaker - P25M - 3P - 14A - curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /