Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all ID-RCCB
23378 Product picture
Discontinued

23378

23378 Product picture
Discontinued
23378

residual current circuit breaker ID - 4 poles - 25 A - class A 30 mA

Show more characteristics
The maximum number of products that can be compared is 4

23378 is replaced by:
Product
Qty
A9R51440
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 23 June 2015
1
  • Main
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    ID RCCB
    poles description
    4P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    rated breaking and making capacity
    Im = 1500 A conforming to IEC 61008
    rated conditional short-circuit current
    Idm 2.5 kA 25 A
    utilisation category
    AC-23A conforming to IEC 60947-3
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230/400 V
    [Ui] rated insulation voltage
    440 V conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-3
    9 mm pitches
    8
    product weight
    0.45 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminals35 mm² flexible
    Tunnel type terminals50 mm² rigid
    Environment
    standards
    IEC 60947-1
    IEC 61008
    IEC 60947-3
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…60 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM (Version 1.1)
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    Size pdf
    Size 131.9 KB
    Date 22/04/16
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /