Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all C60
25211 Product picture
Discontinued

25211

25211 Product picture
Discontinued
25211

C60 - circuit breaker - C60H - 4P - 1A - D curve

Show more characteristics
The maximum number of products that can be compared is 4

25211 is replaced by:
Product
Qty
A9F55401
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 10 February 2014
  • IC60H 10KA D CURVE 1A 4P
1
  • Main
    range of product
    C60
    range
    Multi 9
    product name
    C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60H
    device application
    Distribution
    poles description
    4P
    number of protected poles
    4
    [In] rated current
    1 A at 40 °C
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at 400...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    10000 A Icn at 230/400 V AC 50/60 Hz conforming to EN 60898
    25 kA Icu at 125 V DC 2P conforming to EN/IEC 60947-2
    30 kA Icu at 230...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    40 kA Icu at 125 V DC 3P conforming to EN/IEC 60947-2
    50 kA Icu at <= 250 V DC 4P conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    230...240 V AC 50/60 Hz
    400...415 V AC 50/60 Hz
    <= 250 V DC
    230/400 V AC 50/60 Hz
    magnetic tripping limit
    10...14 x In
    [Ics] rated service breaking capacity
    7.5 kA conforming to EN/IEC 60947-2 - 400...415 V AC 50/60 Hz
    7500 A conforming to EN 60898 - 230/400 V AC 50/60 Hz
    15 kA conforming to EN/IEC 60947-2 - 230...240 V AC 50/60 Hz
    5 kA conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    8
    height
    81 mm
    width
    72 mm
    depth
    73 mm
    product weight
    0.48 kg
    mechanical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals16 mm² flexible
    Tunnel type terminals25 mm² rigid
    tightening torque
    Power circuit: 2 N.m upside
    2 N.m downside
    earth-leakage protection
    Separate block
    product compatibility
    C60 auxiliary
    C60 accessories
    Environment
    standards
    EN 60898
    EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 98.6 KB
    Date 11/10/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /