Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all C60
25884 Product picture
Discontinued

25884

25884 Product picture
Discontinued
25884

C60 - circuit breaker - C60H - 4P - 20A - curve

Show more characteristics
The maximum number of products that can be compared is 4

25884 is replaced by:
Product
Qty
A9F53420
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 10 February 2014
  • IC60H 10KA B CURVE 20A 4P
1
  • Main
    range of product
    C60
    range
    Multi 9
    product name
    C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60H
    device application
    Distribution
    poles description
    4P
    number of protected poles
    4
    [In] rated current
    20 A
    trip unit technology
    Thermal-magnetic
    curve code
    B
    Complementary
    9 mm pitches
    8
    height
    81 mm
    width
    72 mm
    depth
    73 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 98.6 KB
    Date 11/10/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /