Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Schneider Legacy Products
26886 Product picture
Discontinued

26886

26886 Product picture
Discontinued
26886

C60 - earth leakage circuit breaker - C60H RCBO - 1P + N - 10A - 30mA

Show more characteristics
The maximum number of products that can be compared is 4

26886 is replaced by:
Product
Qty
A9D11810
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 10 February 2014
  • IC60H RCBO 10KA 240V TYPE A 30MA 10A 1 P + N
1
  • Main
    circuit breaker application
    Distribution
    range
    Multi 9
    product or component type
    Earth leakage circuit breaker
    device short name
    C60H RCBO
    poles description
    1P + N
    neutral position
    Right
    [In] rated current
    10 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    type
    Type A
    breaking capacity
    10 kA Icu at 50...250 V AC 50/60 Hz conforming to IEC 1009
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    50...250 V AC 50/60 Hz
    magnetic tripping limit
    5...10 x In
    limitation class
    3 conforming to EN 60898
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    2
    product weight
    0.24 kg
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals (downstream) 10 mm² flexible
    Tunnel type terminals (downstream) 16 mm² rigid
    Tunnel type terminals (upstream) 16 mm² flexible
    Tunnel type terminals (upstream) 25 mm² rigid
    tightening torque
    2 N.m
    earth-leakage protection
    Integrated
    Environment
    standards
    IEC 1009-2-2
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /