Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Optional auxiliaries
26923 Product picture
Discontinued

26923

26923 Product picture
Discontinued
26923

auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB

Show more characteristics
26923  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product or component type
    OC contact
    device short name
    OFS
    signal contacts composition
    1 C/O
    [In] rated current
    3 A: 380...415 V AC - 50/60 Hz
    6 A: 220...240 V AC - 50/60 Hz
    1 A: 130 V DC
    1.5 A: 60 V DC
    2 A: 48 V DC
    6 A: 24 V DC
    9 mm pitches
    1
    Complementary
    range compatibility
    Multi 9 C60 C60BP
    Multi 9 C60 C60BPR
    Multi 9 C60 C60SP
    Multi 9 GFP GFP
    Multi 9 C60H-DC C60H-DC
    mounting mode
    Fixed
    mounting support
    DIN rail
    height
    84 mm
    width
    9 mm
    depth
    73 mm
    connections - terminals
    Clamp terminal2 cable(s) 1.5 mm² - flexible
    Clamp terminal2 cable(s) 1.5 mm² - rigid
    Clamp terminal1 cable(s) 0.5…2.5 mm² - flexible
    Clamp terminal1 cable(s) 0.5…2.5 mm² - rigid
    wire stripping length
    9 mm
    tightening torque
    1 N.m
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    NEMKO
    DEMKO
    SEMKO
    CEBEC
    FIMKO
    IP degree of protection
    IP20 conforming to EN/IEC 60947-5-1
    pollution degree
    3 conforming to EN/IEC 60947-5-1
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    OF.S (Version 00)
    Files in document
    pdf
    124.8 KB
    pdf
    125.1 KB
    Size zip
    Size 249.9 KB
    Date 16/07/08
    Files in document
    pdf
    124.8 KB
    pdf
    125.1 KB
    Size pdf
    Size 484.5 KB
    Date 2/03/05
    Description
    None
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Multi9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.4)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 4/12/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    26923 : auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    Description
    auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    26923 : auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    Description
    auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    26923 : auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    Description
    auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    auxiliary contact - 1 OCS - 380..415 V - 6 A - for RCCB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /