Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Compact NS80H MA
28105 Product picture

28105

Green premium brand logo
28105 Product picture
28105
Green premium brand logo

CIRCUIT BREAKER, IEC 2A NEH MAG TRIP

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS80H-MA
    product or component type
    Circuit breaker
    device short name
    Compact NS80H
    circuit breaker name
    Compact NS80H
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    80 A at 65 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    H
    breaking capacity
    10 kA at 600 V AC 50/60 Hz conforming to NEMA AB1
    100 kA at 240 V AC 50/60 Hz conforming to NEMA AB1
    65 kA at 480 V AC 50/60 Hz conforming to NEMA AB1
    100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    MA
    trip unit technology
    Magnetic
    trip unit rating
    2.5 A
    protection type
    Short-circuit protection (magnetic)
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Tunnel terminal
    downside connection
    Tunnel terminal
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    7000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    local signalling
    Positive contact indication
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    6...14 x In
    zone selective interlocking ZSI
    Without
    earth-leakage protection
    Without
    height
    120 mm
    width
    90 mm
    depth
    80 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASEFA
    KEMA
    ASTA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 555.9 KB
    Date 3/02/05
    Description
    None
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 2/03/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 637 KB
    Date 9/01/18
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 759.2 KB
    Date 3/11/14
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 172.2 KB
    Date 15/06/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    28105 : CIRCUIT BREAKER, IEC 2A NEH MAG TRIP
    Description
    CIRCUIT BREAKER, IEC 2A NEH MAG TRIP
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    CIRCUIT BREAKER, IEC 2A NEH MAG TRIP
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP COMPACT NS80H-MA (Version 1.1)
    Description
    Profil Environnemental Produit
    Size pdf
    Size 981 KB
    Date 13/09/10
    Description
    Profil Environnemental Produit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    28105 : CIRCUIT BREAKER, IEC 2A NEH MAG TRIP
    Description
    CIRCUIT BREAKER, IEC 2A NEH MAG TRIP
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    CIRCUIT BREAKER, IEC 2A NEH MAG TRIP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /