Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Interpact INS/INV
29236 Product picture
Discontinued

29236

Green premium brand logo
29236 Product picture
Discontinued
29236
Green premium brand logo

rear connection long - for NS 100..250 - set of 2

Show more characteristics
The maximum number of products that can be compared is 4

29236 is replaced by:
Product
Qty
LV429236
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 10 February 2014
1
  • Main
    product or component type
    Long rear connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Compact NS Compact NS100H circuit breaker
    Compact NS Compact NS100N circuit breaker
    Compact NS Compact NS160H circuit breaker
    Compact NS Compact NS160N circuit breaker
    Compact NS Compact NS250H circuit breaker
    Compact NS Compact NS250N circuit breaker
    poles description
    2P
    1P
    [In] rated current
    250 A fixed
    Complementary
    location of connection
    Rear
    localisation on device
    Top and bottom
    connection pitch
    35 mm
    shape
    Long
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 1/04/18
    Size pdf
    Size 6.7 MB
    Date 1/03/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    29236 : rear connection long - for NS 100..250 - set of 2
    Description
    rear connection long - for NS 100..250 - set of 2
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    rear connection long - for NS 100..250 - set of 2
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    29236 : rear connection long - for NS 100..250 - set of 2
    Description
    rear connection long - for NS 100..250 - set of 2
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    rear connection long - for NS 100..250 - set of 2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /