Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NS
34400 Product picture

34400

Green premium brand logo
34400 Product picture
34400
Green premium brand logo

circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 E trip unit, 630 A, fixed,3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NS
    range of product
    ComPact NS630b...1600
    device short name
    Compact NS630bN
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    3P
    protected poles description
    3d
    (In) rated current up to 65 °C
    630 A at 50 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category B
    [Icu] rated ultimate short-circuit breaking capacity
    30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    N 50 kA 415 V AC
    trip unit name
    Micrologic 2.0 E
    trip unit technology
    Electronic
    trip unit protection functions
    LI
    control type
    Toggle
    Rotary handle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Icw] rated short-time withstand current
    19.2 kA 1 s conforming to IEC 60947-2
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles at 690 V In
    4000 cycles at 690 V In/2
    5000 cycles at 440 V In
    6000 cycles at 440 V In/2
    power losses
    10 W
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connection pitch
    70 mm
    protection type
    L : for overload protection (long time)
    I : for instantaneous short-circuit protection
    trip unit rating
    630 A at 50 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    12.5…600 s at 1.5 x Ir
    0.5…24 s at 6 x Ir
    0.7…16.6 s at 7.2 x Ir
    thermal memory
    20 mn
    Instantaneous protection pick-up adjustment type Ii
    Adjustable
    [Ii] instantaneous protection pick-up adjustment range
    1.5...10 x Ir
    earth-leakage protection
    Without
    zone selective interlocking ZSI
    With
    auxiliary contact composition
    1 NO/NC
    local signalling
    4 LEDs (red) for fault indication
    1 LED (yellow) for overload
    display type
    LCD display
    type of measurement
    Energy meter
    Width (W)
    210 mm
    Height (H)
    327 mm
    Depth (D)
    147 mm
    net weight
    14 kg
    Environment
    standards
    EN/IEC 60947-2
    product certifications
    ASEFA
    ASTA
    pollution degree
    3 conforming to IEC 60947
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    0…95 %
    operating altitude
    0...2000 m without derating
    2000 m...5000 m with derating
    Packing Units
    Package 1 Weight
    11.890 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese3
    • French7
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 111 MB
    Date 13/08/20
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    34400 : circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 E trip unit, 630 A, fixed,3 poles 3d
    Description
    circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 E trip unit, 630 A, fixed,3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 E trip unit, 630 A, fixed,3 poles 3d
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    34400 : circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 E trip unit, 630 A, fixed,3 poles 3d
    Description
    circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 E trip unit, 630 A, fixed,3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 E trip unit, 630 A, fixed,3 poles 3d
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.6 KB
    Date 10/05/19
    prp.document.label.format pdf
    Size 382.3 KB
    Date 2/01/19
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/08/18
    prp.document.label.format pdf
    Size 646.6 KB
    Date 10/10/17