Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Universal Dimmer Mechanism, Clipsal Iconic, Rotary 350 W

42E350RUD2M-VW

Control type:

High power capacity supports upto 350W
The 315-degree rotary setting allows for smooth and accurate adjustments
It’s a universal dimmer designed to work various lighting type
Iconic dimmer control gives you the flexibility to create the desired ambiance
This dimmer allows for smooth and precise adjustments of brightness
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

+ Lifecycle Services

Switch, Pro Series, mechanism, 1/2-way, 10AX, white

40M

LED Module, Clipsal Iconic, 250V, Pack of 10

40MLEDW