Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Bathroom Fan Light Heater, Airflow, with Backdraught Shutter 4 x 275W

6500ADS-WE

Powerful Three-in-One Design: High-performance exhaust fan, four 275W radiant heat lamps, and a bright light
Enhanced Comfort & Warmth: The additional heat lamps provide instant warmth
Backdraught Protection & Air Quality: backdraught shutter to prevent unwanted hot or cold air from entering
Versatile Solutions for Every Space: Fits for both residential and light commercial applications
Energy-Efficient Comfort All Year Round: Designed to cool in summer, circulate warmth in winter and maintain comfort
Environmental Data
Total lifecycle Carbon footprint
343
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
En Suite Fan, Airflow, Light, Heater with Backdraught Shutter 2 x 275W

6600ADS-WE