Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   GT Series 1PH Grid Tie Inverter
864-0203 Product picture
Discontinued

864-0203

864-0203 Product picture
Discontinued
864-0203

GT - solar inverter monitor - built-in flash memory

Show more characteristics
864-0203  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Conext
    device short name
    GT Monitor
    product or component type
    System control panel
    product specific application
    System configuration and diagnostic information
    control type
    4 tactile keypad buttons
    Complementary
    product compatibility
    All single phase GT series grid-tie solar inverters
    display type
    Backlit LCD screen
    display resolution
    128 x 64 pixels
    local signalling
    1 LED (red)fault:
    data backed up
    Built-in flash memory
    communication port protocol
    Xanbus
    provided equipment
    Mounting hardware
    height
    152 mm
    width
    103 mm
    depth
    40 mm
    net weight
    0.207 kg
    Environment
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…85 °C
    standards
    CSA C22.2 No 107.1-01
    product certifications
    CSA
    FCC Class B
    Contractual warranty
    Warranty
    60 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /