Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   GT Series 1PH Grid Tie Inverter
864-1030 Product picture

864-1030

864-1030 Product picture
864-1030

GT- grid-tie solar inverter GT 2.8AU - 2.8 kW - 14A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Conext
    device short name
    GT 2.8AU
    product or component type
    Grid-tie solar inverter
    network number of phases
    Single phase
    nominal output power
    2.8 kW
    Complementary
    photovoltaic power
    3070 W
    output voltage
    230 V AC single phase
    output current
    14 A
    network frequency
    50 Hz output
    harmonic distortion
    < 3 %
    input voltage
    195...600 V DC
    195...550 V DC MPPT
    input current
    24 mA DC - short circuit
    overcurrent protection
    20 A (output)
    efficiency
    95 % peak
    94 % - European
    maximum power consumption in W
    1 W - night time
    topology
    HF, Isolated
    display type
    Backlit LCD
    messages display capacity
    2 lines of 16 characters
    communication interface
    Xanbus 2 RJ45
    RS232
    type of cooling
    Convection
    device mounting
    Wall mounted
    height
    597 mm
    width
    403 mm
    depth
    136 mm
    net weight
    19.5 kg
    Environment
    IP degree of protection
    IP54
    ambient air temperature for operation
    -25…65 °C
    electromagnetic compatibility
    Immunity for residential, commercial and light-industrial environments conforming to EN 61000-6-1
    Emission standard for residential, commercial and light-industrial environments conforming to EN 61000-6-3
    Limits for harmonic current emissions conforming to EN 61000-3-2
    Limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to EN 61000-3-3
    standards
    AS4777.3
    AZ/NZS 3100
    AS4777.2
    Contractual warranty
    Warranty
    60 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /