Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony 9001SK
9001KA52 Product picture

9001KA52

Green premium brand logo
9001KA52 Product picture
9001KA52
Green premium brand logo

30MM CONTACT BLOCK 1N/O POWER REED

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Contact block with protected terminals
    device short name
    9001K
    Complementary
    net weight
    0.045 kg
    contacts type and composition
    1 NC
    contact operation
    Power reed
    contacts usage
    Hermetically sealed contacts
    positive opening
    With conforming to IEC 60947-5-2
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 2.5 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600-Q600 conforming to NEMA
    0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    rated breaking capacity
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    standards
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C 4520
    EN/IEC 60947-1
    JIS C 852
    EN/IEC 60947-5-1
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 24/05/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KA52: 30MM CONTACT BLOCK 1N/O POWER REED (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KA52: 30MM CONTACT BLOCK 1N/O POWER REED (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/06/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KA52 : 9001KA52_ROHS_CHINA_DECLARATION
    Description
    9001KA52_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    9001KA52_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KA52 : 9001KA52_ROHS_DECLARATION
    Description
    9001KA52_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    9001KA52_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KA52 : 9001KA52_REACH_DECLARATION
    Description
    9001KA52_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    9001KA52_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /