Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony 9001 K
9001KP38 Product picture

9001KP38

Green premium brand logo
9001KP38 Product picture
9001KP38
Green premium brand logo

30MM PILOT LIGHT RESISTOR 120V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    light block supply
    Full voltage 120 V
    shape of screw head
    Round
    operating mode
    Normal
    Environment
    product certifications
    CE
    CSA LR25490 class 3211 03
    UL listed file E42259 CCN NKCR
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KP38: 30MM PILOT LIGHT RESISTOR 120V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KP38: 30MM PILOT LIGHT RESISTOR 120V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KP38 : 9001KP38_ROHS_CHINA_DECLARATION
    Description
    9001KP38_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    9001KP38_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KP38 : 9001KP38_ROHS_DECLARATION
    Description
    9001KP38_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    9001KP38_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KP38 : 9001KP38_REACH_DECLARATION
    Description
    9001KP38_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    9001KP38_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /