Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony 9001SK
9001SKT5 Product picture

9001SKT5

Green premium brand logo
9001SKT5 Product picture
9001SKT5
Green premium brand logo

30MM PILOT LIGHT PUSH TO TEST 380-480V

Show more characteristics
Commercial status
Discontinued on 01 April 2020
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Pilot light
    device short name
    9001SK
    light block supply
    Via integral transformer 380...480 V AC 50/60 Hz 6 V)
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    shape of signaling unit head
    Round
    light source
    incandescent
    bulb base
    BA 9s
    [Us] rated supply voltage
    380...480 V AC 50/60 Hz
    tightening torque
    0.8 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross slotted
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
    [Ith] conventional free air thermal current
    10 A
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-1
    operating position
    Any position
    operating mode
    Push-to-test
    CAD overall width
    54 mm
    CAD overall height
    70 mm
    CAD overall depth
    42 mm
    net weight
    0.181 kg
    Environment
    electrical shock protection class
    Class II conforming to IEC 61140
    protective treatment
    TC
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    standards
    EN/IEC 60947-1
    JIS C8201-5-1
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    UL 508
    JIS C 852
    EN/IEC 60947-5-1
    JIS C8201-1
    product certifications
    UL 508
    NEMA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001SKT5: 30MM PILOT LIGHT PUSH TO TEST 380-480V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001SKT5: 30MM PILOT LIGHT PUSH TO TEST 380-480V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKT5 : 30MM PILOT LIGHT PUSH TO TEST 380-480V
    Description
    30MM PILOT LIGHT PUSH TO TEST 380-480V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    30MM PILOT LIGHT PUSH TO TEST 380-480V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKT5 : 30MM PILOT LIGHT PUSH TO TEST 380-480V
    Description
    30MM PILOT LIGHT PUSH TO TEST 380-480V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    30MM PILOT LIGHT PUSH TO TEST 380-480V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 349.8 KB
    Date 1/10/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKT5 : 30MM PILOT LIGHT PUSH TO TEST 380-480V
    Description
    30MM PILOT LIGHT PUSH TO TEST 380-480V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    30MM PILOT LIGHT PUSH TO TEST 380-480V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /