Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony 9001SK
9001SKY1 Product picture

9001SKY1

Green premium brand logo
9001SKY1 Product picture
9001SKY1
Green premium brand logo

empty control station - 9001SK - plastic - 1 cut-out Ø 30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    Harmony 9001K
    product or component type
    Empty enclosure
    device short name
    9001SK
    number of cut-out
    1 cut-out
    cable entry
    1 entry tapped for 3/4'' knockout
    Complementary
    product destination
    For Ø 30 mm control and signalling units
    material
    Plastic
    net weight
    0.69 kg
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    II conforming to IEC 61140
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 3
    NEMA 4
    NEMA 4X
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 24/05/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/06/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKY1 : 9001SKY1_ROHS_CHINA_DECLARATION
    Description
    9001SKY1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/03/20
    Description
    9001SKY1_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKY1 : 9001SKY1_ROHS_DECLARATION
    Description
    9001SKY1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/03/20
    Description
    9001SKY1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKY1 : 9001SKY1_REACH_DECLARATION
    Description
    9001SKY1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/03/20
    Description
    9001SKY1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /