Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Acti 9 iID - RCCB - 4P - 80A - 100mA - type AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product name
    Acti 9 iID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    IID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    80 A
    network type
    AC
    earth-leakage sensitivity
    100 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Im 1500 A
    Idm 1500 A
    rated conditional short-circuit current
    10 kA
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    91 mm
    width
    72 mm
    depth
    73.5 mm
    product weight
    0.37 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles AC-1
    locking options description
    Padlocking device
    connections - terminals
    Single terminal, top or bottom flexible with ferrule wire(s) 1...25 mm² max
    Single terminal, top or bottom rigid wire(s) 1...35 mm² max
    Single terminal, top or bottom flexible wire(s) 1...25 mm² max
    wire stripping length
    14 mm (top or bottom)
    tightening torque
    3.5 N.m (top or bottom)
    Environment
    standards
    EN/IEC 61008-1
    product certifications
    EAC
    IP degree of protection
    IP40 for modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    ACTI9 IID 4P
    Date 29/09/17
    Size 525 KB
    Date 29/09/17
    Size 728.6 KB
    Date 29/09/17
    Size 234.6 KB
    Differential switches; iID 25/100A 4P (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    IMQ Certificate CA03-00679 for iID type AC according to EN 61008-1:2012 +A1 +A2 +A11 +A12 and EN 61008-2-1:1994 +A11:1998 (Version 2.0)
    CB Certificate ES2004 for iID Monoconnect and iIDK 4P according to IEC 61008-1 and IEC 61008-2-1 (Version 1.0)
    VDE Certificate for iID type AC according to EN61008-1:2012 +A1 +A2 +A1 +A12 and EN 61008-2-1:1994 +A11 (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16041418A for RCCB iID (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/04/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Product Environmental ProfileActi9 - Residual current circuit breaker -iID (Version 1.1)
    Acti9-Residual current circuit breaker-iID - PEP (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/04/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.