Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Schneider Legacy Products
ASI20MT4I3OSAE Product picture
Discontinued

ASI20MT4I3OSAE

ASI20MT4I3OSAE Product picture
Discontinued
ASI20MT4I3OSAE

AS-Interface - modular - extended A/B - 4 I isol - 3 O transistor 0.5 A - IP20

Show more characteristics
ASI20MT4I3OSAE  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Advantys
    product or component type
    Modular interface
    addressing
    Extended A/B
    number of addresses
    0…62
    discrete input number
    4 isolated discrete input(s)
    discrete output number
    3 transistor (0.5 A)
    supply
    Actuactor: via external PELV supply
    Sensor: via external PELV supply
    actuator sensor interface profile [AS-i]
    S7.A.7.0
    Complementary
    range compatibility
    AS-Interface cabling system
    AS-Interface compatibility
    V2.1
    [Us] rated supply voltage
    26.5...31.6 V DC for AS-Interface line
    maximum sensor supply current
    200 mA
    current consumption
    <= 20 mA on inputs/outputs on and sensor not energised for AS-Interface line
    15 mA on no load for AS-Interface line
    input compatibility
    2 or 3-wire PNP conforming to IEC 61131-2 Type 2
    voltage state 1 guaranteed
    > 11 V for sensor side
    current state 1 guaranteed
    >= 6 mA (sensor side)
    voltage state 0 guaranteed
    < 5 V for sensor side
    current state 0 guaranteed
    <= 2 mA (sensor side)
    discrete output voltage
    19.2...30 V DC conforming to IEC 60947-5-1
    drop-out voltage
    0.3 V at Ith (actuator side)
    thermal current per channel
    0.5 A (actuator side)
    thermal current per common
    2 A (actuator side)
    [Ie] rated operational current
    0.5 A, operating rate <6 cyc/mn DC-12 conforming to IEC 60947-5-1 (actuator side)
    0.5 A, operating rate <6 cyc/mn DC-13 conforming to IEC 60947-5-1 (actuator side)
    minimum output current
    0.5 mA
    maximum leakage current
    0.5 mA at 30 V (actuator side)
    overcurrent protection
    Built-in, electronic (actuator side)
    switching time
    1 ms at OFF to ON for actuator side
    1 ms at ON to OFF for actuator side
    output fallback position
    State 0 if watchdog tripped
    parameter bits
    Not used
    overvoltage category
    II conforming to EN/IEC 60664-1
    electrical connection
    Removable terminal block for actuator side
    Removable terminal block for AS-Interface line
    Removable terminal block for sensor side
    fixing mode
    By 2 screws diameter: 3 mm on panel
    Clip-on on 35 mm symmetrical DIN rail, operating position: horizontal
    housing material
    Polycarbonate
    flame retardance
    V0 conforming to UL 94
    local signalling
    1 LED (green)AS-Interface power on:
    1 LED (green)auxiliary supply on:
    1 LED (red)no data exchange on AS-Interface (on steady), peripheral fault (flashing):
    7 LEDs (yellow)input/output status:
    net weight
    0.09 kg
    Environment
    product certifications
    AS-Interface No 52401
    CSA
    UL
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…85 °C
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    vibration resistance
    +/-1 mm (f = 2…13.2 Hz)
    1 gn (f = 13.2…100 Hz)
    resistance to electrostatic discharge
    6 kV conforming to EN/IEC 61000-4-2
    resistance to radiated fields
    10 V/m conforming to EN/IEC 61000-4-3
    resistance to fast transients
    2 kV conforming to EN/IEC 61000-4-4
    dielectric test voltage
    0.5 kV between AS-Interface line and transistor outputs conforming to EN/IEC 60364-4-41
    pollution degree
    2 conforming to EN/IEC 60664-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.8 KB
    Date 27/11/03
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 125.2 KB
    Date 15/04/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.6 KB
    Date 1/01/14
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 143.4 KB
    Date 1/01/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /