Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

BCPM power monitoring advanced ethernet - 42 solid core 100A - 18mm CT spacing

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic BCPM
    product or component type
    Multi-circuit energy meter
    device short name
    BCPME
    Model type
    Advanced + ethernet
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    device application
    Sub billing
    power quality analysis
    voltage sag and swell detection
    type of measurement
    Voltage
    Current
    Frequency
    Active power
    Power factor
    Active energy
    [Us] rated supply voltage
    90...277 V AC 50/60 Hz +/- 1 %
    network frequency
    50 Hz
    60 Hz
    Complementary
    current transformer input
    42 x solid core CT 100 A
    update time
    1.8 s
    measurement voltage
    90…277 V phase to neutral
    150…480 V phase to phase
    measurement accuracy
    Branch current 2 % 0.25…2 A
    Branch current 1 % 2…100 A
    Mains current 3 % 1…100 %
    Mains current 3 % 2…100 %
    Voltage 1 % 90…277 V
    sampling rate
    256 samples/cycle
    connection pitch
    18 mm
    provided equipment
    42 x current transformer
    2 x cables
    communication port protocol
    Modbus RTU
    BACnet IP
    BACnet MS/TP
    Modbus TCP
    SNMP v2
    communication port support
    RS485
    Ethernet
    communication of data
    High-high current alarm
    Under voltage alarm
    Over voltage alarm
    Low-low current alarm
    High current alarm
    Low current alarm
    Environment
    mounting mode
    Panel-mounted
    mounting support
    Panel
    Enclosure
    relative humidity
    95 % at 0…60 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    3000 m
    standards
    IEC 61036
    UL 508
    ANSI C12.1
    EN 61010
    product certifications
    UL
    width
    288 mm
    height
    146 mm
    net weight
    1.5 kg
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents & Downloads

    Language
    • English
    • Portuguese
    • French
    • Italian
    • Hungarian
    • German
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    PowerLogic Catalogue - 272 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.2)
    PowerLogic Catalog - 272 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.2)
    Technical leaflet
    Date
    Size
    Add to My Documents
    BCPM Technical Dataseet - Web Version (Version 2.1)
    BCPM Technical Dataseet - Print Version (Version 2.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Compare products: /