
Roll over image to zoom in




+ 3
1 videos
Circuit breaker, ComPacT NSXm 160E, 16kA/415VAC, 3 poles, TMD trip unit 80A, lugs/busbars
C11E3TM080B
Poles description:
[In] rated current:
Breaking capacity:
Trip unit name:
ComPacT NSXm has smaller frame size, incorporating new features and innovations
ComPacT NSXm is the smallest frame size in the rage, offering new features and innovations
Gain up to 40% in space when using with integrated earth leakage protection
Reduce up to 40% mounting and cabling time
Select, configure and commission easily with EcoStruxure Customer Lifecycle Software
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
124
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No