Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
F-type Connection Coaxial Socket, Classic C2000 Series, 75Ohm

C2031VTV75F-WE

Reliable TV Signal Connection: Designed with a 75 Ohm coaxial socket
Durable and Easy-to-Install Design:Built with a robust housing and multiple securing points
Clean Aesthetic with Clip-On Cover:Comes with a sleek white clip-on cover that hides mounting screws
Elegant, Versatile Design: The C2000 Series features smooth curves and clean lines
Reliable Performance & Safety: Known for its durability and high-quality components
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
26
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
Socket, 2000 Series, 1 Gang TV COAX 75 Ohm F

2031VTV75F-WE

Coaxial TV Socket, 2000 Series, Coaxial TV Socket, 1 Gang

2031VTV75-WE