Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Charging station, EVlink Pro AC, 7.4kW, 32A, 1P+N, T2S socket-outlet, RDC-DD 6mA, MNx aux., MID meter

EVB3S07N40M

Reliable: Conforms with latest IEC 61851 ed.3 and OCPP 1.6 Json
Robust: IK10 and IP55, also available in metal enclosure
Future ready: Upgradeable with 4G, Wi-Fi, ISO15118 modules
Flexible, modular, and low maintenance
Easy commissioning with eSetup app
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No