

4 videos
Charging station, EVlink Pro AC, AC Metal, 22kW, 32A, 3P+N, T2 attached cable, RDC-DD 6mA, MID meter
EVB3S22NC0M
To be discontinued on:1 Jan 2026
Reliable: Conforms with latest IEC 61851 ed.3 and OCPP 1.6 Json
Robust: IK10 and IP55, also available in metal enclosure
Future ready: Upgradeable with 4G, Wi-Fi, ISO15118 modules
Flexible, modular, and low maintenance
Easy commissioning with eSetup app
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No