Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EVlink Parking
EVP1CNX32121 Product picture

EVP1CNX32121

EVP1CNX32121 Product picture
EVP1CNX32121

EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product or component type
    Charging cable
    accessory / separate part category
    Cabling accessory
    network number of phases
    Single phase
    poles description
    1P + N
    [In] rated current
    32 A
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    socket number
    2
    Complementary
    plug type
    T1 / silver plated contacts charging station end
    connector type
    T2 charging station end silver plated contacts
    T1 vehicle end silver plated contacts
    range compatibility
    EVlink parking EVF1 charging station
    EVlink parking EVW1 charging station
    EVlink parking EVF2 charging station
    EVlink parking EVW2 charging station
    EVlink Smart Wallbox EVB1 charging station
    EVlink Wallbox EVH2 charging station
    standards
    IEC 62196-1
    IEC 62196-2
    product certifications
    CE
    length
    10 m
    net weight
    4.1 kg
    colour
    Grey
    Environment
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30…50 °C
    ambient air temperature for storage
    -40…80 °C
    relative humidity
    5…95 %
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EVP1CNX32121 : EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    Description
    EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EVP1CNX32121 : EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    Description
    EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EVP1CNX32121 : EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    Description
    EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /