Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EVlink Wallbox
EVP2CNS321C4 Product picture

EVP2CNS321C4

EVP2CNS321C4 Product picture
EVP2CNS321C4

Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product or component type
    Charging cable
    accessory / separate part category
    Spare part
    network number of phases
    Single phase
    poles description
    1P + N
    [In] rated current
    32 A
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    earthing system
    Compatible TN
    Compatible TT
    Compatible IT with additional isolation transformer on the power supply
    nominal output power
    7.4 W 32 A
    socket number
    1
    Complementary
    connector type
    T2 vehicle end silver plated contacts
    Without connector charging station end
    range compatibility
    EVlink Wallbox EVH2 charging station
    standards
    IEC 62196-2
    IEC 62196-1
    product certifications
    CE
    length
    4 m
    net weight
    3.1 kg
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30…50 °C
    ambient air temperature for storage
    -40…80 °C
    relative humidity
    5…95 %
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17.8 MB
    Date 22/06/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EVP2CNS321C4 : Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    Description
    Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EVP2CNS321C4 : Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    Description
    Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EVP2CNS321C4 : Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    Description
    Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    Attached Cable T2 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /