Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony iPC
HMIPPF7A2701 Product picture
Restricted Sales for Services

HMIPPF7A2701

HMIPPF7A2701 Product picture
Restricted Sales for Services
HMIPPF7A2701

Panel PC Performance - Flash Disk - 15" - AC - 2 slots - fan

Show more characteristics
Commercial status
Discontinued on 27 July 2016
End-of-service soon on 31 December 2020
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony iPC
    product or component type
    PC panel
    processor name
    Core 2 Duo P8400 2.26 GHz cache 6 MB
    chipset type
    Intel GM45 at 1.066 GHz
    display size
    15 inch
    display colour
    16 million colours
    luminance
    350 cd/m²
    drive type
    DVD-RW
    video controller type
    Intel Graphics Media Accelerator (GMA) 4500MHD, 384 MB
    operating system
    Windows 7 64 bits Ultimatemulti-language
    software package
    Vijeo Designer run time demo
    bezel material
    Aluminium alloy
    Complementary
    terminal type
    Touchscreen display
    data storage equipment
    >= 60 GB Flash disk SSD with MLC technology 2000000 h mtbf
    display type
    Active matrix colour TFT LCD with LED backlight
    display resolution
    1024 x 768 pixels XGA
    view angle horizontal x vertical
    160 x 100°
    touch panel
    Analogue resistive
    memory type
    512 kB SRAM
    4 GB RAM DDR3
    type of cooling
    Fan
    integrated connection type
    2 Ethernet TCP/IP - RJ45
    DVI-I video port - DVI-I
    COM1 serial link - male SUB-D 9 - RS232C (rate: 115 kbit/s)
    COM2 serial link - male SUB-D 9 - RS232C (rate: 115 kbit/s)
    USB 2.0 type A (rate: 480 Mbit/s)front panel
    4 USB 2.0 type A (rate: 480 Mbit/s)top panel
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    number of slots
    1 PCI
    1 PCI express 4x
    [Us] rated supply voltage
    100...240 V AC power supply
    supply voltage limits
    85…265 V
    network frequency
    50...60 Hz
    47...63 Hz
    [In] rated current
    1.6 A
    inrush current
    40 A
    power consumption in W
    130 W
    material
    Treated steel
    display material
    Polyethylene sheet
    fixing mode
    Enclosure door: by fixing kit (fasteners included)
    Panel: by fixing kit (fasteners included)
    type of installation
    Indoor
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    LED (multi-colour)power:
    LED (yellow)accessing Flash disk SSD (DISK):
    width
    402 mm
    height
    301 mm
    depth
    168 mm
    cut-out dimensions
    383.5 (+ 1/- 0) x 282.5 (+ 1/- 0) x 1.6...10 mm
    net weight
    11.91 kg
    main type
    Performance
    Environment
    IP degree of protection
    IP65 front panel: conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4X front panel
    product certifications
    CULus 508
    CULus CSA 22-2 No 142
    CULus HazLoc Class I Division 2 UL 1604
    CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
    CULus HazLoc Class I Division 2 CSA 22-2 No 213
    GOST
    CE
    C-Tick
    REACH
    RoHS
    pollution degree
    2 conforming to EN/IEC 61131-2
    electromagnetic compatibility
    Immunity to electromagnetic emissions, class A conforming to EN 55022
    Immunity to electromagnetic emissions, class A conforming to EN 55011
    Immunity to high frequency interference conforming to EN/IEC 61131-2
    Immunity to high frequency interference conforming to EN/IEC 61000-4-x
    ambient air temperature for operation
    0…50 °C vertical installation conforming to UL 508
    0…50 °C vertical installation conforming to EN/IEC 61131-2
    0…45 °C vertical installation when using RAID option conforming to EN/IEC 61131-2
    0…45 °C vertical installation when using RAID option conforming to UL 508
    5…45 °C vertical installation when using DVD writer conforming to EN/IEC 61131-2
    5…45 °C vertical installation when using DVD writer conforming to UL 508
    ambient air temperature for storage
    -20…60 °C conforming to IEC 60068-2-2 test Bb
    -20…60 °C conforming to IEC 60068-2-14 test Na
    relative humidity
    10…85 % conforming to EN/IEC 60068-2-78
    10…85 % conforming to EN/IEC 60068-2-30
    operating altitude
    2000 m conforming to EN/IEC 61131-2
    vibration resistance
    1.75 mm (f = 2…9 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    3.5 mm (f = 2…9 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
    0.5 gn (f = 9…200 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    1 gn (f = 9…200 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
    1 mm (f = 3…13.2 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    0.7 gn (f = 13.2…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    How to Install Magelis Operator Terminals for Merchant Navies Applications, Instruction Sheet (Version 06)
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    prp.document.label.format pdf
    Size 58.6 KB
    Date 1/12/12
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for HMIPPF7A2701: Panel PC Performance - Flash Disk - 15" - AC - 2 slots - fan (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for HMIPPF7A2701: Panel PC Performance - Flash Disk - 15" - AC - 2 slots - fan (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    K :
    28 mm / 1.10  in.


  • Mounting and Clearance

    Spacing Requirements

    Top, Bottom and Rear Sides

    Left and Right Sides


    1
    Air out
    2
    Air in


    x1
    > 100 mm (3.93 in.)
    x2
    > 50 mm (1.96 in.)
    x3
    > 10 mm (0.39 in.)


    Mounting Orientation



    Panel Cut Dimensions


    1
    Installation panel

    A

    B

    C

    383.5 + 1/– 0 mm (15.10 + 0.04/– 0 in.)

    282.5 + 1/– 0 mm (11.12 + 0.04/– 0 in.)

    1.6...10 mm (0.06...0.39 in.)


Compare products: /