Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony iPC
HMIPSP0952D1001 Product picture

HMIPSP0952D1001

Green premium brand logo
HMIPSP0952D1001 Product picture
HMIPSP0952D1001
Green premium brand logo

S-Panel PC Performance W19 DC N - Base unit

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis iPC
    product or component type
    Multi-touch screen
    processor name
    Intel Core i3 4010U at 1.7 GHz
    chipset type
    Intel QM87
    free slots
    1 Internal SATA HDD/SSD
    1 CFast
    display size
    18.5 inch
    display colour
    16777216 colors
    luminance
    300 cd/m²
    pixel resolution
    4096 x 4096
    video controller type
    Intel HD Graphics 4400
    software package
    EcoStruxture secure connect advisor annual subscription cyber security license not included
    EcoStruxure Operator Terminal Expert run time HMI license not included
    EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
    EcoStruxure augmented operator advisor server augmented operator license not included
    Complementary
    number of points
    5
    terminal type
    Touchscreen display
    memory type
    8 GB RAM DDR3 internal
    data storage equipment
    CFast card
    aspect ratio
    16:9
    display type
    Colour TFT LCD
    LED
    display resolution
    1366 x 768 pixels WXGA
    backlight lifespan
    50000 hours
    view angle horizontal x vertical
    160 x 170°
    touch panel
    Projected capacitive technology (PCT)
    type of cooling
    Fanless
    Passive
    watchdog timer
    1…255 ms
    number of slots
    1 mini PCI Express full-size
    [Us] rated supply voltage
    24 V DC +/- 20 %
    100...240 V AC with additional adaptor HMIYPSPMAC1
    power consumption in W
    28…60 W
    mechanical robustness
    Hardness anti-scratch 7H
    function available
    Operate with water on screen
    width
    488 mm
    height
    309 mm
    depth
    56.7 mm
    cut-out dimensions
    479.3 (+/- 1) x 300.3 (+/- 0.7)
    net weight
    7 kg
    display size
    19" wide multi-touch
    main type
    Performance
    Environment
    IP degree of protection
    IP66 front panel:
    product certifications
    EAC
    CE
    RCM
    CCC
    AS/NZS
    C-Tick
    standards
    IEC 60950
    CISPR 11
    IEC 61000-6-4
    UL 60950
    FCC part 15 class A
    CSA C22.2 No 60950
    IEC 61000-6-2
    directives
    2011/65/EU - RoHS directive
    2012/19/EU - WEEE directive
    1907/2006/EC - REACH directive
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    pollution degree
    2
    ambient air temperature for operation
    0…55 °C SSD
    0…55 °C Cfast card
    0…45 °C HDD
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…95 % non-condensing
    operating altitude
    2000
    vibration resistance
    1 gn (f = 5…500 Hz)HDD
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English10
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony S-Panel PC and Enclosed PC Performance, User Manual (Version 06)
    Description
    This manual describes the configuration and usage of the S-Panel PC Performance and Enclosed PC Performance, part of the range of Harmony Industrial PC, for its cataloged and configured product offers.
    prp.document.label.format pdf
    Size 20.5 MB
    Date 1/01/20
    Description
    This manual describes the configuration and usage of the S-Panel PC Performance and Enclosed PC Performance, part of the range of Harmony Industrial PC, for its cataloged and configured product offers.
    EcoStruxure Secure Connect Advisor - Premium Domain Admin Guide For GateManager (Version 02)
    Description
    This document helps you get started with hosted GateManager of EcoStruxure Secure ConnectAdvisor in relation to the GateManager Domain Administration.This guide assumes that you have a subscription to a Schneider Electric Connect Pack or Trial andhave ordered the GateManager PREMIUM up-grade, and then had your GateManageradministrator account upgraded with Domain Administration features.This document does not explain all the features and possibilities of the GateManager DomainAdministrator, but only the more commonly used features for administering SiteManager andLinkManager.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/12/17
    Description
    This document helps you get started with hosted GateManager of EcoStruxure Secure ConnectAdvisor in relation to the GateManager Domain Administration.This guide assumes that you have a subscription to a Schneider Electric Connect Pack or Trial andhave ordered the GateManager PREMIUM up-grade, and then had your GateManageradministrator account upgraded with Domain Administration features.This document does not explain all the features and possibilities of the GateManager DomainAdministrator, but only the more commonly used features for administering SiteManager andLinkManager.
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 20/03/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for HMIPSP0952D1001: S-Panel PC Performance W19 DC N - Base unit (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for HMIPSP0952D1001: S-Panel PC Performance W19 DC N - Base unit (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HMI_cUL_NWGQ7.E308655_ALL_FEB2019 (Version 1.0)
    Description
    ITE by UL for Canada
    prp.document.label.format pdf
    Size 136.8 KB
    Date 14/02/19
    Description
    ITE by UL for Canada
    HMI_UL_NWGQ.E308655_ALL_FEB2019 (Version 1.0)
    Description
    ITE by UL for US
    prp.document.label.format pdf
    Size 136.5 KB
    Date 14/02/19
    Description
    ITE by UL for US
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIPSP0952D1001 : HMIPSP0952D1001_ROHS_CHINA_DECLARATION
    Description
    HMIPSP0952D1001_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/03/20
    Description
    HMIPSP0952D1001_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIPSP0952D1001 : HMIPSP0952D1001_ROHS_DECLARATION
    Description
    HMIPSP0952D1001_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/03/20
    Description
    HMIPSP0952D1001_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176.6 KB
    Date 1/04/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIPSP0952D1001 : HMIPSP0952D1001_REACH_DECLARATION
    Description
    HMIPSP0952D1001_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/03/20
    Description
    HMIPSP0952D1001_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Side view


  • Mounting and Clearance

    Spacing Requirements


    (1)
    Air out
    (2)
    Air in


    Mounting Orientation



    Panel Cut Dimensions


    A

    B

    C

    R

    479.3 ±1 mm

    (18.87 ±0.04 in)

    300.3 ±0.7 mm

    (11.82 ±0.03 in)

    2...6 mm

    (0.08...0.23 in)

    5 mm

    (0.20 in)


Compare products: /