Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony iPC
HMIPSPS752D170L Product picture

HMIPSPS752D170L

HMIPSPS752D170L Product picture
HMIPSPS752D170L

S-Panel PC Perf. SSD W15” DC Win 7

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony iPC
    product or component type
    Multi-touch screen
    processor name
    Intel Core i3 4010U at 1.7 GHz
    chipset type
    Intel QM87
    free slots
    1 Internal SATA HDD/SSD
    1 CFast
    display size
    15.6 inch
    display colour
    16777216 colors
    luminance
    300 cd/m²
    pixel resolution
    4096 x 4096
    video controller type
    Intel HD Graphics 4400
    operating system
    Windows 7 64 bits Ultimate SP1
    software package
    EcoStruxture secure connect advisor annual subscription cyber security license not included
    EcoStruxure Operator Terminal Expert run time HMI license not included
    EcoStruxure Machine SCADA Expert run time HMI/SCADA on configured offer only
    EcoStruxure augmented operator advisor server augmented operator license not included
    Vijeo Citect DVD SCADA license not included
    Complementary
    number of points
    5
    terminal type
    Touchscreen display
    memory type
    8 GB RAM DDR3 internal
    data storage equipment
    256 GB back side SSD 1500000 h mtbf
    aspect ratio
    16:9
    display type
    Colour TFT LCD
    LED
    display resolution
    1366 x 768 pixels WXGA
    backlight lifespan
    50000 hours
    view angle horizontal x vertical
    150 x 140°
    touch panel
    Projected capacitive technology (PCT)
    type of cooling
    Passive
    Fanless
    watchdog timer
    1…255 ms
    electrical connection
    Connector, connector type: SMA, 3 ways
    number of slots
    1 mini PCI Express full-size
    [Us] rated supply voltage
    24 V DC +/- 20 %
    100...240 V AC with additional adaptor HMIYPSPMAC1
    power consumption in W
    18…60 W
    mechanical robustness
    Hardness anti-scratch 7H
    local signalling
    Buzzer
    LED (green)on:
    LED (orange)stand-by:
    function available
    Operate with water on screen
    width
    419.7 mm
    height
    269 mm
    depth
    56.7 mm
    cut-out dimensions
    412.4 (+/- 0.7) x 261.7 (+/- 0.4)
    net weight
    6 kg
    display size
    15" wide multi-touch
    main type
    Performance
    Environment
    IP degree of protection
    IP66 front panel:
    product certifications
    EAC
    CCC
    AS/NZS
    RCM
    C-Tick
    CE
    standards
    FCC part 15 class A
    UL 60950
    IEC 61000-6-2
    CISPR 11
    IEC 61000-6-4
    IEC 60950
    CSA C22.2 No 60950
    directives
    2011/65/EU - RoHS directive
    2004/108/EC - electromagnetic compatibility
    2012/19/EU - WEEE directive
    1907/2006/EC - REACH directive
    2006/95/EC - low voltage directive
    pollution degree
    2
    ambient air temperature for operation
    0…55 °C SSD
    0…55 °C Cfast card
    0…45 °C HDD
    0…45 °C Mini PCIe
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…95 % non-condensing
    operating altitude
    2000
    vibration resistance
    1 gn (f = 5…500 Hz)HDD
    2 gn (f = 5…500 Hz)SSD
    2 gn (f = 5…500 Hz)Cfast card
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony S-Panel PC and Enclosed PC Performance, User Manual (Version 06)
    Description
    This manual describes the configuration and usage of the S-Panel PC Performance and Enclosed PC Performance, part of the range of Harmony Industrial PC, for its cataloged and configured product offers.
    prp.document.label.format pdf
    Size 20.5 MB
    Date 1/01/20
    Description
    This manual describes the configuration and usage of the S-Panel PC Performance and Enclosed PC Performance, part of the range of Harmony Industrial PC, for its cataloged and configured product offers.
    EcoStruxure Secure Connect Advisor - Premium Domain Admin Guide For GateManager (Version 02)
    Description
    This document helps you get started with hosted GateManager of EcoStruxure Secure ConnectAdvisor in relation to the GateManager Domain Administration.This guide assumes that you have a subscription to a Schneider Electric Connect Pack or Trial andhave ordered the GateManager PREMIUM up-grade, and then had your GateManageradministrator account upgraded with Domain Administration features.This document does not explain all the features and possibilities of the GateManager DomainAdministrator, but only the more commonly used features for administering SiteManager andLinkManager.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/12/17
    Description
    This document helps you get started with hosted GateManager of EcoStruxure Secure ConnectAdvisor in relation to the GateManager Domain Administration.This guide assumes that you have a subscription to a Schneider Electric Connect Pack or Trial andhave ordered the GateManager PREMIUM up-grade, and then had your GateManageradministrator account upgraded with Domain Administration features.This document does not explain all the features and possibilities of the GateManager DomainAdministrator, but only the more commonly used features for administering SiteManager andLinkManager.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HMI_UL_NWGQ.E308655_ALL_FEB2019 (Version 1.0)
    Description
    ITE by UL for US
    prp.document.label.format pdf
    Size 136.5 KB
    Date 14/02/19
    Description
    ITE by UL for US
    HMI_cUL_NWGQ7.E308655_ALL_FEB2019 (Version 1.0)
    Description
    ITE by UL for Canada
    prp.document.label.format pdf
    Size 136.8 KB
    Date 14/02/19
    Description
    ITE by UL for Canada
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Right view


  • Mounting and Clearance

    Spacing Requirements


    1 :
    Air out
    2 :
    Air in


    Mounting Orientation



    Panel Cut Dimensions


    A

    B

    C

    R

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    412.4

    16.24

    261.7

    10.30

    2...6

    0.08...0.23

    5

    0.20


Compare products: /