Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony iPC
HMIPUC6A0E01 Product picture

HMIPUC6A0E01

HMIPUC6A0E01 Product picture
HMIPUC6A0E01

Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless

Show more characteristics
Commercial status
Discontinued on 28 June 2019
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony iPC
    product or component type
    PC panel
    processor name
    Intel icore 3rd generation 827E cache 3 MB
    chipset type
    Intel BD82HM76
    display size
    12 inch
    display colour
    16 million colours
    luminance
    375 cd/m²
    video controller type
    Intel HD Graphics 3000
    operating system
    Windows Embedded Standard WES2009English
    Windows Embedded Standard WES2009French
    Windows Embedded Standard WES2009German
    Windows Embedded Standard WES2009Italian
    Windows Embedded Standard WES2009Spanish
    Windows Embedded Standard WES2009Swedish
    Windows Embedded Standard WES2009Chinese
    Windows Embedded Standard WES2009Portuguese
    Windows Embedded Standard WES2009Russian
    software package
    Vijeo Designer run time demo
    .NET Framework 3.5
    Acrobat Reader
    Internet Explorer
    Viewer Word/Excel/Power Point
    Vijeo Citect web client
    bezel material
    Aluminium alloy
    Complementary
    terminal type
    Touchscreen display
    data storage equipment
    >= 4 GB CFast card with SLC technology
    display type
    Active matrix colour TFT LCD with LED backlight
    display resolution
    1024 x 768 pixels XGA
    backlight lifespan
    50000 hours at 25 °C
    view angle horizontal x vertical
    80 x 80°
    touch panel
    Analogue resistive
    memory type
    2 GB, expandable to 16 GB RAM DDR3
    type of cooling
    Fanless
    integrated connection type
    2 Ethernet port - RJ45
    COM1 serial link - male SUB-D 9 - RS232C (rate: 115 kbit/s)bottom
    COM2 serial link - male SUB-D 9 - RS232C (rate: 115 kbit/s)bottom
    DVI video portbottom
    audio output - mini-jack
    USB 2.0 type A (rate: 480 Mbit/s)front panel
    4 USB 3.0 type A (rate: 5 Gbit/s)bottom
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    [Us] rated supply voltage
    100...240 V AC power supply
    network frequency
    45...65 Hz
    [In] rated current
    0.6…2 A
    inrush current
    20 A
    material
    Die cast aluminium
    display material
    Polyethylene sheet
    fixing mode
    Enclosure door: by fixing kit (fasteners included)
    type of installation
    Indoor
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    Buzzer
    LED (multi-colour)power:
    LEDlink status:
    LEDRUN:
    LED (orange)accessing CF system card (DISK):
    width
    313 mm
    height
    239 mm
    depth
    60 mm
    cut-out dimensions
    301.5 (+ 1/- 0) x 227.5 (+ 1/- 0) x 1.6...9 mm
    net weight
    4 kg
    main type
    Universal
    Environment
    IP degree of protection
    IP65 front panel: conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4X front panel
    product certifications
    CULus 508
    CULus CSA 22-2 No 142
    CULus HazLoc Class I Division 2 UL 1604
    CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
    CULus HazLoc Class I Division 2 CSA 22-2 No 213
    GOST
    CE
    C-Tick
    pollution degree
    2 conforming to EN/IEC 61131-2
    electromagnetic compatibility
    Immunity to electromagnetic emissions, class A conforming to EN 55022
    Immunity to electromagnetic emissions, class A conforming to EN 55011
    Immunity to high frequency interference conforming to EN/IEC 61131-2
    Immunity to high frequency interference conforming to EN/IEC 61000-4-x
    ambient air temperature for operation
    0…50 °C vertical installation conforming to UL 508
    0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
    0…50 °C vertical installation conforming to IEC 61132-2
    0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to IEC 61132-2
    ambient air temperature for storage
    -20…60 °C conforming to IEC 60068-2-2 test Bb
    -20…60 °C conforming to IEC 60068-2-14 test Na
    relative humidity
    10…85 % non-condensing conforming to EN/IEC 60068-2-78
    10…85 % non-condensing conforming to EN/IEC 60068-2-30
    operating altitude
    2000 m conforming to EN/IEC 61131-2
    vibration resistance
    1.75 mm (f = 2…9 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    3.5 mm (f = 2…9 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
    0.5 gn (f = 9…200 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    1 gn (f = 9…200 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
    1 mm (f = 3…13.2 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    0.7 gn (f = 13.2…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis Panel PC 12” - Universal and Performance, User Manual (Version 03)
    Description
    This manual describes the configuration and usage of the Universal and Performance Panel PCs 12”, part of the range of Magelis industrial PCs, for its cataloged and configured product offers.
    prp.document.label.format pdf
    Size 14.4 MB
    Date 1/12/16
    Description
    This manual describes the configuration and usage of the Universal and Performance Panel PCs 12”, part of the range of Magelis industrial PCs, for its cataloged and configured product offers.
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 20/03/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 51.5 MB
    Date 27/01/15
    CAD for HMIPUC6A0E01: Panel PC Universal - CFast - 12 - AC - 0 slot - fanless (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for HMIPUC6A0E01: Panel PC Universal - CFast - 12 - AC - 0 slot - fanless (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for US
    prp.document.label.format pdf
    Size 150.6 KB
    Date 7/08/18
    Description
    Hazardous location Class I Division 2 by UL for US
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for Canada
    prp.document.label.format pdf
    Size 153.9 KB
    Date 7/08/18
    Description
    Hazardous location Class I Division 2 by UL for Canada
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIPUC6A0E01 : Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    Description
    Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIPUC6A0E01 : Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    Description
    Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIPUC6A0E01 : Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    Description
    Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    Panel PC Universal - CFast - 12'' - AC - 0 slot - fanless
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Spacing Requirement

    Top, Bottom and Rear Sides

    Left and Right Sides


    1
    Air out
    2
    Air in



    Mounting Orientation



    Panel Cut Dimensions


    1
    Installation panel

    A

    B

    C

    301.5 +1/0 mm (11.87 +0.04/0 in.)

    227.5 +1/0 mm (8.96 +0.04/0 in.)

    1.6...9 mm (0.06...0.35 in.)


Compare products: /