Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Schneider Legacy Products
KBA25ED4303T Product picture
Discontinued

KBA25ED4303T

Green premium brand logo
KBA25ED4303T Product picture
Discontinued
KBA25ED4303T
Green premium brand logo

Straight length, Canalis KBA, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m

Show more characteristics
KBA25ED4303T  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KBA
    Complementary
    device application
    Lighting
    Power socket distribution
    maximum radiated magnetic field
    2 pT
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    25 A at 35 °C
    network frequency
    50/60 Hz
    [Icw] rated short-time withstand current
    0.44 kA
    [Ipk] rated peak withstand current
    4.4 kA
    thermal stress limit
    195 kA².s
    THDI
    0…15 % 25 A
    15…33 % 20 A
    33…100 % 16 A
    maximum voltage drop
    <0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.67 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.61 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.54 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By clips
    busbar description
    Straight length
    busbar trunking polarity
    3L + N + PE
    number of circuits
    1
    number of tap-off outlets
    3
    control type
    Communicating
    standards
    EN/IEC 61439-6
    EN/IEC 60439-2
    width
    3140 mm
    depth
    30 mm
    height
    46 mm
    length
    3 m
    net weight
    3.1 kg
    quantity per set
    Set of 6
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IK degree of protection
    IK06 conforming to EN/IEC 62262
    ambient air temperature for operation
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (93 % of In)
    45…50 °C (89 % of In)
    50…55 °C (85 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS (Version 03)
    Description
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS
    prp.document.label.format pdf
    Size 4.3 MB
    Date 2/01/18
    Description
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS
    prp.document.label.format pdf
    Size 1.8 MB
    Date 1/03/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    Straight distribution lenght 25 A, 3 m (Version 1.0)
    Files in document
    stp
    190.9 KB
    pdf
    46.8 KB
    prp.document.label.format zip
    Size 237.6 KB
    Date 23/06/14
    Files in document
    stp
    190.9 KB
    pdf
    46.8 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBA25ED4303T : Canalis - straight length - 25 A - 3 m - 3L+N+PE - DALI compatible
    Description
    Canalis - straight length - 25 A - 3 m - 3L+N+PE - DALI compatible
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    Canalis - straight length - 25 A - 3 m - 3L+N+PE - DALI compatible
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.4 KB
    Date 5/06/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBA25ED4303T : Canalis - straight length - 25 A - 3 m - 3L+N+PE - DALI compatible
    Description
    Canalis - straight length - 25 A - 3 m - 3L+N+PE - DALI compatible
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    Canalis - straight length - 25 A - 3 m - 3L+N+PE - DALI compatible
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /