Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Canalis KBB
KBB40ED44305T2W Product picture

KBB40ED44305T2W

Green premium brand logo
KBB40ED44305T2W Product picture
KBB40ED44305T2W
Green premium brand logo

Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KBB
    Complementary
    device application
    Lighting
    Power socket distribution
    maximum radiated magnetic field
    2 pT
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    40 A at 35 °C
    network frequency
    50/60 Hz
    [Icw] rated short-time withstand current
    0.94 kA
    [Ipk] rated peak withstand current
    9.6 kA
    thermal stress limit
    900 kA².s
    THDI
    0…15 % 40 A
    15…33 % 32 A
    33…100 % 28 A
    maximum voltage drop
    <0.3 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.28 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.25 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.22 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    busbar description
    Straight length
    busbar trunking polarity
    3L + N + PE
    number of circuits
    2
    number of tap-off outlets
    5
    control type
    Without
    standards
    EN/IEC 61439-6
    EN/IEC 60439-2
    width
    3100 mm
    depth
    51 mm
    height
    60 mm
    length
    3 m
    colour
    White (RAL 9003)
    net weight
    6.1 kg
    quantity per set
    Set of 6
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IK degree of protection
    IK06 conforming to EN/IEC 62262
    ambient air temperature for operation
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (93 % of In)
    45…50 °C (89 % of In)
    50…55 °C (85 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 2/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/01/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Straight distribution lenght 25 A, 3 m (Version 1.0)
    Files in document
    stp
    181.9 KB
    pdf
    47.1 KB
    prp.document.label.format zip
    Size 229 KB
    Date 24/09/18
    Files in document
    stp
    181.9 KB
    pdf
    47.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 402.8 KB
    Date 22/04/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ED44305T2W : Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    Description
    Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 1/04/20
    Description
    Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272 KB
    Date 24/04/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ED44305T2W : Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    Description
    Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 1/04/20
    Description
    Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211.8 KB
    Date 5/06/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ED44305T2W : Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    Description
    Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 1/04/20
    Description
    Straight length, Canalis KBB, 40 A, 2 circuits 3L+N+PE, 2 remote control circuits, 5 tap-off units, 3 m, white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimension Drawings



Compare products: /